Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
Sprocket 1 3/4 x 1 1/4" - Sprocket 1 3/4 x 1 1/4", for roller chain according to DIN 8180/8187, ISO / R 606
Bill of material
Dreifachkettenradscheibe 1 3/4 x 1 1/4", für Rollenkette nach DIN 8187 - ISO/R 606 KETTEN FUCHS Artikel-Nr. 313-800-014
CNSORDERNO
order number
313-800-014
KET
Sprocket
Z
Number of Teeth
14
DE
Dimensions
218.2 mm
DP
Dimensions
199.76 mm
D1
Dimensions
30 mm
R3
Tooth tip rounding
44.0 mm
C
Width of the rounding
5.0 mm
B1
Gear width
0.0 mm
SB1
Gear width b1
28.8 mm
B2
Gear width
0.0 mm
B3
Gear width
148.0 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices